Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.878 |
| A dimension MM | 98.500 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15065-16EKIT |
| Compatible hose ID IN | 0.880 |
| Construction Style | Reusable |
| Drop dimension IN | 1.047 |
| Drop dimension MM | 26.60 |
| End size 1 | -16 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.000 |
| Hose cut off factor IN | 2.717 |
| Hose cut off factor MM | 69.000 |
| Inside diameter IN | 0.756 |
| Inside diameter MM | 19.200 |
| Product height in | 1.050 |
| Product height mm | 26.600 |
| Product length in | 3.880 |
| Product length mm | 98.500 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x2 |