Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.523 |
| A dimension MM | 89.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.181 |
| Backup hex size MM | 30.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15067-16EKIT |
| Compatible hose ID IN | 0.880 |
| Construction Style | Reusable |
| Drop dimension IN | 2.165 |
| Drop dimension MM | 55.00 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -16 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.362 |
| Hose cut off factor MM | 60.000 |
| Inside diameter IN | 0.747 |
| Inside diameter MM | 18.950 |
| Product height in | 2.769 |
| Product height mm | 70.300 |
| Product length in | 4.235 |
| Product length mm | 107.500 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 36.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M30x2 |