Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 29.997 |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 29.997 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 35.992 |
| Hose cut off factor IN | 2.620 |
| Hose cut off factor MM | 66.548 |
| Hose size | -16 |
| Inside diameter IN | 0.760 |
| Inside diameter MM | 19.304 |
| Product material | Carbon steel |