Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 101.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21863-20 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 36.000 |
| End size 1 | -20 |
| End Type 1 | Flange Bock compressor |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.680 |
| Hose cut off factor MM | 68.072 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product length in | 3.990 |
| Product length mm | 101.346 |
| Product material | Carbon steel |