Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.490 |
A dimension MM | 114.000 |
Angle shape | 45 Degree |
Brand | Danfoss |
Compatible hose ID IN | 0.880 |
Compatible hose ID MM | 25.400 |
Construction Style | Reusable |
Drop dimension IN | 1.810 |
Drop dimension MM | 46.0 |
End size 1 | -16 |
Finish plating | Zinc plating |
Hex size 2 IN | 1.181 |
Hex size 2 MM | 30.0 |
Hose cut off factor IN | 3.330 |
Hose cut off factor MM | 84.500 |
Hose size | -16 |
Inside diameter IN | 0.810 |
Inside diameter MM | 20.700 |
Product height in | 1.418 |
Product height mm | 36.000 |
Product length in | 4.490 |
Product length mm | 114.000 |
Product material | Carbon steel |
Product width in | 1.650 |
Product width mm | 41.800 mm |
Reusable socket hex MM | 36.000 |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |