Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.820 |
| A dimension MM | 122.428 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.438 |
| Backup hex size MM | 36.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA21866-20EKIT |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 28.600 |
| Construction Style | Reusable |
| Drop dimension IN | 1.810 |
| Drop dimension MM | 46.0 |
| End connection hex size IN | 1.438 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.500 |
| Hose cut off factor MM | 88.900 |
| Hose size | -20 |
| Inside diameter IN | 0.9800 |
| Inside diameter MM | 24.8920 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |