Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.420 |
| A dimension MM | 137.668 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21866-24.1 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 2.050 |
| Drop dimension MM | 52.07 |
| End connection hex size IN | 1.810 |
| End size 1 | -35 |
| End Type 1 | Flange Bock compressor |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.040 |
| Hose cut off factor MM | 102.616 |
| Hose size | -24 |
| Inside diameter IN | 1.190 |
| Inside diameter MM | 30.226 |
| Product height in | 2.050 |
| Product height mm | 52.070 |
| Product length in | 5.420 |
| Product length mm | 137.668 |
| Product material | Carbon steel |
| Product width in | 3.350 |
| Product width mm | 85.090 |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Tube OD 1 IN | 1.370 |
| Tube OD 1 MM | 34.800 |
