Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.860 |
| A dimension MM | 98.100 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Danfoss |
| Catalog Item | GA21867-20K |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 3.400 |
| Drop dimension MM | 86.40 |
| End connection hex size IN | 1.810 |
| End size 1 | -20 |
| End Type 1 | Flange Bock compressor |
| End type 2 | Line/hose/tube |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.500 |
| Hose cut off factor MM | 63.500 |
| Hose size | -20 |
| Inside diameter IN | 0.950 |
| Inside diameter MM | 24.130 |
| Product height in | 3.400 |
| Product height mm | 86.360 |
| Product length in | 3.860 |
| Product length mm | 98.044 |
| Product material | Carbon steel |
