Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.006 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24014-6-5 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End size 1 | -6 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.748 |
| Hose cut off factor MM | 18.999 |
| Hose size | -5 |
| Inside diameter IN | 0.192 |
| Inside diameter MM | 4.877 |
| Product height in | 0.590 |
| Product height mm | 14.986 |
| Product length in | 1.890 |
| Product length mm | 48.006 |
| Product material | Carbon steel |
| Product width mm | 14.986 |
| Series | 100R5 Reusable |
| Thread sealant | No |