Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.920 |
| A dimension MM | 48.768 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24014-8-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.787 |
| Hose cut off factor MM | 19.990 |
| Hose size | -6 |
| Inside diameter IN | 0.229 |
| Inside diameter MM | 5.817 |
| Product height in | 0.620 |
| Product height mm | 15.748 |
| Product length in | 1.929 |
| Product length mm | 48.997 |
| Product material | Carbon steel |
| Product width mm | 15.748 |
| Series | 100R5 Reusable |
| Thread sealant | No |