Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.822 |
| A dimension MM | 46.290 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GH24540-8-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hoses | 1503 |
| Construction Style | Crimp |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.028 |
| Hose cut off factor MM | 26.100 |
| Inside diameter IN | 0.2320 |
| Inside diameter MM | 5.9000 |
| Product height in | 0.820 |
| Product height mm | 20.828 |
| Product length in | 1.822 |
| Product length mm | 46.279 |
| Product material | Carbon steel |
| Product width in | 0.820 |
| Product width mm | 20.828 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M16x1.5 |