Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.760 |
| A dimension MM | 70.104 |
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | GH25887-5-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1.970 |
| Drop dimension MM | 50.0 |
| End size 1 | -5 |
| End type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | None |
| Hose cut off factor IN | 1.860 |
| Hose cut off factor MM | 47.244 |
| Hose size | -6 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.8420 |
| Product height in | 1.970 |
| Product height mm | 50.038 |
| Product length in | 2.760 |
| Product length mm | 70.104 |
| Product material | 1.4571 Stainless steel |
| Product width in | 0.720 |
| Product width mm | 18.288 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.390 |
| Tube OD 1 MM | 9.910 |