Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.550 |
| A dimension MM | 64.770 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | GH26443-16G |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 27.000 |
| End size 1 | -16 |
| End Type 1 | Female 45 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.500 |
| Hose cut off factor MM | 38.100 |
| Hose size | -16 |
| Inside diameter IN | 0.670 |
| Inside diameter MM | 17.018 |
| Product height in | 1.420 |
| Product height mm | 36.068 |
| Product length in | 2.550 |
| Product length mm | 64.770 |
| Product material | Carbon steel |
| Product width in | 1.420 |
| Product width mm | 36.068 |
| Series | PTFE Crimp |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
