Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.160 |
| A dimension MM | 54.864 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GJ3255-0606BA |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.1 |
| End connection hex size IN | 0.859 |
| End connection hex size MM | 22.000 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | None |
| Hose cut off factor IN | 1.260 |
| Hose cut off factor MM | 32.004 |
| Hose size | -6 |
| Inside diameter IN | 0.2300 |
| Inside diameter MM | 5.8420 |
| Product height in | 0.910 |
| Product height mm | 23.114 |
| Product length in | 2.160 |
| Product length mm | 54.864 |
| Product material | 1.4571 Stainless steel |
| Product width in | 1.860 |
| Product width mm | 47.244 |
| Series | 100R5 Crimp |
| Thread sealant | No |
| Thread size 1 | 11/16-16 UN |
| Tube OD 1 IN | 0.740 |
| Tube OD 1 MM | 18.800 |