Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.650 |
| A dimension MM | 67.310 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GJ3255-1012S |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 1.220 |
| Drop dimension MM | 30.99 |
| End connection hex size MM | 30.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.650 |
| Hose cut off factor MM | 41.910 |
| Hose size | -12 |
| Inside diameter IN | 0.5000 |
| Inside diameter MM | 12.7000 |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 2.650 |
| Product length mm | 67.310 |
| Product material | Carbon steel |
| Product width in | 2.270 |
| Product width mm | 57.658 |
| Series | 100R5 Crimp |
| Thread sealant | No |
| Thread size 1 | 1-14 UNS |