Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.110 |
| A dimension MM | 28.194 |
| Angle shape | Straight |
| Brand | Danfoss |
| End connection hex size IN | 1.610 |
| End connection hex size MM | 41.000 |
| End connection torque | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 |
| End type 1 | Female ORFS swivel |
| Finish plating | None |
| Inside diameter IN | 1.3500 |
| Inside diameter MM | 34.2900 |
| Product material | 1.4571 Stainless steel |
| Thread sealant | No |
| Thread size 1 | 1 7/16-12 UN |