Danfoss logo
PTFE hose-product-category

PTFE hose

Our Everflex PTFE hoses made with Teflon™ fluoropolymer are ideal for applications requiring temperature resistance, chemical resistance, low coefficient of friction, and flexibility. Smooth-bore and convoluted options are available, as are both market-competitive and aerospace-grade product lines.

Features

  • Wider pressure ranges than comparable rubber hoses 
  • Temperature range -54ºC to 260ºC [-65ºF to 450ºF] at rated pressures 
  • Can withstand continuous flexing, vibration, or impulse  
  • Very low coefficient of friction  
  • Material FDA-approved for food contact 
  • Conductive and non-conductive options 

Benefits

  • Unlimited shelf life and long service life 
  • Inert materials do not contaminate contents 
  • Resistant to chemicals and degradation due to fluid exposure
  • Higher fluid flow velocity, especially when compared to metal hose 

Applications 

  • Adhesive and chemical transfer 
  • Bus, truck, and off-highway vehicles 
  • Engine and fuel 
  • Fire and rescue air systems
  • Industrial, mills, platen presses 
  • Paint and paint spraying 
  • Steam applications