PTFE hose
Our Everflex PTFE hoses made with Teflon™ fluoropolymer are ideal for applications requiring temperature resistance, chemical resistance, low coefficient of friction, and flexibility. Smooth-bore and convoluted options are available, as are both market-competitive and aerospace-grade product lines.
Features
- Wider pressure ranges than comparable rubber hoses
- Temperature range -54ºC to 260ºC [-65ºF to 450ºF] at rated pressures
- Can withstand continuous flexing, vibration, or impulse
- Very low coefficient of friction
- Material FDA-approved for food contact
- Conductive and non-conductive options
Benefits
- Unlimited shelf life and long service life
- Inert materials do not contaminate contents
- Resistant to chemicals and degradation due to fluid exposure
- Higher fluid flow velocity, especially when compared to metal hose
Applications
- Adhesive and chemical transfer
- Bus, truck, and off-highway vehicles
- Engine and fuel
- Fire and rescue air systems
- Industrial, mills, platen presses
- Paint and paint spraying
- Steam applications