PTFE hose and fittings
Our resilient hoses made with Teflon™ fluoropolymer and our flexible selection of fittings provide the options you need to meet even the most unique project requirements.
Features and benefits
- Higher fluid flow velocity
- Unlimited shelf life and long service life
- Inert materials do not contaminate contents
- FDA-approved material for food contact
- Chemical resistance
- Impervious to degradation due to fluid exposure
- Conductive and non-conductive options
Applications
- General purpose low- and medium-pressure hydraulics
- Hydraulic system service with petroleum-based and water-based fluids
- General industrial service
Our brands
Products shown: 2
PTFE hose
Our Everflex PTFE hoses made with Teflon™ fluoropolymer are ideal for applications requiring temperature resistance, chemical resistance, low coefficient of friction, and flexibility. Smooth-bore and convoluted options are available, as are both market-competitive and aerospace-grade product lines.