![PTFE hose and fittings-product-category](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F245915%2FID448261479577-0101.jpg&w=3840&q=75)
PTFE hose and fittings
Our resilient hoses made with Teflon™ fluoropolymer, and our flexible selection of fittings provides the options you need to meet even the most unique project requirements.
Features and benefits
- Higher fluid flow velocity
- Unlimited shelf life and long service life
- Inert materials do not contaminate contents
- FDA-approved material for food contact
- Chemical resistance
- Impervious to degradation due to fluid exposure
- Conductive and non-conductive options
Applications
- General purpose low- and medium-pressure hydraulics
- Hydraulic system service with petroleum-based and water-based fluids
- General industrial service
Our brands
Products shown: 2
PTFE hose
Our Everflex PTFE hoses made with Teflon™ fluoropolymer are ideal for applications requiring temperature resistance, chemical resistance, low coefficient of friction, and flexibility. Smooth bore and convoluted options are available, as are both market-competitive and aerospace-grade product lines.