Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.678 |
| A dimension MM | 42.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Compliances | DIN 3901/3902 |
| Construction Style | Reusable |
| End size 1 | 15L |
| End type 1 | Female globeseal 60 swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 26.924 |
| Hose cut off factor IN | 0.810 |
| Hose cut off factor MM | 20.574 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.670 |
| Product length mm | 42.418 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
![Hose Fittings 07-001-XX-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213734%2FID432877949895-0101_preview.jpg&w=1920&q=75)