Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 40.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.001-16-10 |
| Compatible hose ID IN | 0.630 |
| Compatible hose ID MM | 16.002 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Hose size | -10 |
| Inside diameter IN | 0.964 |
| Inside diameter MM | 24.500 |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product width in | 1.120 |
| Product width mm | 28.448 |