Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.001-22-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.000 |
| Hose cut off factor IN | 0.000 |
| Hose size | -12 |
| Inside diameter IN | 1.212 |
| Inside diameter MM | 30.800 |
| Product height in | 1.410 |
| Product height mm | 36.000 |
| Product length in | 2.401 |
| Product length mm | 61.000 |
| Product material | Carbon steel |
| Product width in | 1.417 |
| Product width mm | 36.000 |