Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 30.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.006-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Compliances | DIN 3901/3902 |
| Construction Style | Crimp |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.000 |
| Hose size | -6 |
| Inside diameter IN | 0.433 |
| Inside diameter MM | 11.000 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 1.630 |
| Product length mm | 41.402 |
| Product material | Carbon steel |
| Product width in | 0.810 |
| Product width mm | 20.574 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043429 |