Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Engine and A/C hose and fittings
Socketless hose and fittings
Socketless fittings
07012-6-4
FITTING
07.012-6-4
Catalog item:
07.012-6-4
Where to buy
Export PDF
Tools
Add to comparison
07.012-6-4
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Aeroquip by Danfoss
Catalog Item
07.012-6-4
Compatible hose ID IN
0.250
Compatible hose ID MM
6.350
Construction Style
Crimp
Hose size
-4