Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.057-10-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.652 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Hose size | -6 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |