FTG SKTLS BANJO 10MM
07.057-4-4
Tools07.057-4-4 Product specifications
Characteristic | Value |
|---|
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Catalog Item | 07.057-4-4 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |