Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.057-6-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Hose size | -4 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |
| Product height in | 0.476 |
| Product height mm | 12.000 |
| Product length in | 1.654 |
| Product length mm | 42.000 |
| Product width in | 0.629 |
| Product width mm | 16.000 |