Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.790 |
| A dimension MM | 45.466 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.057-8-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| End Type 1 | Banjo DIN 7642 Form B, L.D. |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 0.925 |
| Hose cut off factor MM | 23.495 |
| Hose size | -6 |
| Inside diameter IN | 0.295 |
| Inside diameter MM | 7.493 |
| Product height in | 0.940 |
| Product height mm | 24.000 |
| Product length in | 1.790 |
| Product length mm | 45.500 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Series | Socketless |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043467 |
