Product specifications
Characteristic | Value |
|---|---|
| A dimension MM | 34.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.072-13-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Hose cut off factor IN | 0.000 |
| Hose size | -8 |
| Inside diameter IN | 0.732 |
| Inside diameter MM | 18.600 |
| Product height in | 0.877 |
| Product height mm | 22.300 |
| Product length in | 3.030 |
| Product length mm | 77.000 |
| Product width in | 0.905 |
| Product width mm | 23.000 |