Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.484 |
| A dimension MM | 88.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.074-22-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 54 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.964 |
| Hose cut off factor MM | 49.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.120 |
| Product height mm | 54.000 |
| Product length in | 3.480 |
| Product length mm | 88.500 |
| Product material | Carbon steel |
| Product width in | 1.410 |
| Product width mm | 36.000 |
| Series | Socketless |
| Thread size 1 | M30x2 |
| Tube OD 1 IN | 0.866 |
| Tube OD 1 MM | 22.000 |
