Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.028 |
| A dimension MM | 51.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.097-12-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 48 |
| End size 1 | -12 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.163 |
| Hose cut off factor MM | 29.500 |
| Hose size | -6 |
| Inside diameter IN | 0.295 |
| Inside diameter MM | 7.500 |
| Product height in | 1.890 |
| Product height mm | 48.000 |
| Product length in | 2.020 |
| Product length mm | 51.500 |
| Product material | Carbon steel |
| Product width in | 0.787 |
| Product width mm | 20.000 |
| Series | Socketless |
| Tube OD 1 IN | 0.472 |
| Tube OD 1 MM | 12.000 |