Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.555 |
| A dimension MM | 39.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Reusable |
| End size 1 | -4 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 13.970 |
| Hose cut off factor IN | 0.708 |
| Hose cut off factor MM | 18.000 |
| Hose size | -4 |
| Inside diameter IN | 0.157 |
| Inside diameter MM | 4.000 |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Series | Socketless |
| Thread size 1 | G 1/4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043474 |