Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.400 |
| A dimension MM | 86.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.260 |
| Backup hex size MM | 32.004 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.140-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 2556FC332 |
| Construction Style | Crimp |
| Drop dimension IN | 1.980 |
| Drop dimension MM | 50.50 |
| End connection hex size IN | 1.260 |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.880 |
| Hose cut off factor MM | 47.900 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 2.590 |
| Product height mm | 65.786 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Carbon steel |
| Product width in | 1.300 |
| Product width mm | 33.020 |
| Series | Socketless |
| Thread size 1 | G 3/4 |