Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.574 |
| A dimension MM | 40.000 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.670 |
| Backup hex size MM | 17.018 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.140-4-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 2556FC332 |
| Construction Style | Reusable |
| Drop dimension IN | 1.000 |
| Drop dimension MM | 22.00 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End connection torque | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.820 |
| Hose cut off factor MM | 20.828 |
| Hose size | -4 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.810 |
| Product material | Carbon steel |
| Series | Socketless |
| Thread size 1 | G 1/4 |
