Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.900 |
| A dimension MM | 48.500 |
| Angle shape | 90 Degree |
| Catalog Item | 07.140-6-6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 29 |
| End size 1 | -6 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.500 |
| Hose size | -6 |
| Inside diameter IN | 0.290 |
| Inside diameter MM | 7.500 |
| Product height in | 1.520 |
| Product height mm | 36.608 |
| Product length in | 2.340 |
| Product length mm | 59.436 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | Socketless |
| Thread size 1 | G 3/8 |
