Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.283 |
| A dimension MM | 58.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.390-12-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | 1503 FC234FC300FC350FC355FC558 FC621FC802 |
| Construction Style | Crimp |
| End connection hex size IN | 1.250 |
| End connection hex size MM | 31.750 |
| End size 1 | -12 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.748 |
| Hose cut off factor MM | 19.000 |
| Hose size | -12 |
| Inside diameter IN | 0.610 |
| Inside diameter MM | 15.500 |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.280 |
| Product length mm | 57.912 |
| Product material | Carbon steel |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Series | Socketless |
| Thread size 1 | G 3/4-14 |
![Hose Fittings 07-390-4-4 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213739%2FID432877957898-0101_preview.jpg&w=1920&q=75)