Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.732 |
| A dimension MM | 44.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.390-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 255625652575FC332FC647 H201 |
| Construction Style | Reusable |
| End connection hex size IN | 1.060 |
| End connection hex size MM | 26.924 |
| End size 1 | -8 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -8 |
| Inside diameter IN | 0.390 |
| Inside diameter MM | 9.906 |
| Product height in | 1.060 |
| Product height mm | 26.924 |
| Product length in | 1.730 |
| Product length mm | 43.942 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Series | Socketless |
| Thread size 1 | G 1/2-14 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146043535 |
![Hose Fittings 07-390-4-4 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213739%2FID432877957898-0101_preview.jpg&w=1920&q=75)