Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.362 |
| A dimension MM | 60.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 07.422-8-8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 15 |
| End size 1 | -8 |
| End type 1 | Female BSPP swivel |
| Finish plating | Protective oil |
| Hose cut off factor IN | 1.015 |
| Hose cut off factor MM | 25.780 |
| Hose size | -8 |
| Inside diameter IN | 0.393 |
| Inside diameter MM | 10.000 |
| Product height in | 0.590 |
| Product height mm | 15.000 |
| Product length in | 2.362 |
| Product length mm | 60.000 |
| Product material | Carbon steel |
| Product width in | 1.062 |
| Product width mm | 27.000 |
| Series | Socketless |
| Thread size 1 | G 1/2 |