Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.450 |
| A dimension MM | 36.830 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10004B-102-BG |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.110 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | None |
| Hose cut off factor IN | 0.700 |
| Hose cut off factor MM | 17.780 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length mm | 36.576 |
| Product material | Brass |
| Product width in | 0.680 |
| Product width mm | 17.272 |
| Series | 100 B |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPT |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075338423 |
