Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.240 |
| A dimension MM | 31.500 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10004B-A03-BG |
| Construction Style | Reusable |
| End Type 1 | Female inverted flare |
| Hose cut off factor IN | 0.490 |
| Hose cut off factor MM | 12.400 |
| Hose size | -3 |
| Inside diameter IN | 0.130 |
| Inside diameter MM | 3.300 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.240 |
| Product length mm | 31.496 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Series | Socketless |
| Thread size 1 | 3/8-24 UNF |
