Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.910 |
| A dimension MM | 48.500 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10004B-Y04 |
| Construction Style | Reusable |
| Hose cut off factor IN | 0.410 |
| Hose cut off factor MM | 10.400 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.300 |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 1.910 |
| Product length mm | 48.514 |
| Product material | Brass |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Series | Socketless |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058176 |
