Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.690 |
| A dimension MM | 42.926 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.200 |
| End size 1 | -4 |
| End type 1 | Male pipe (NPTF) |
| Hex size 1 IN | 0.560 |
| Hex size 1 MM | 14.200 |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -5 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product material | Brass |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
| Working pressure max bar | 655 |
| Working pressure max psi | 9100 |
