Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.720 |
| A dimension MM | 43.688 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10005B-305 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | Male inverted flare |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.416 |
| Hose size | -5 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 1.720 |
| Product length mm | 43.688 |
| Product material | Brass |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058206 |
