Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.640 |
| A dimension MM | 41.700 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10005B-605 |
| Construction Style | Reusable |
| End Type 1 | Female 37/45 universal swivel |
| Hose cut off factor IN | 0.440 |
| Hose cut off factor MM | 11.200 |
| Hose size | -5 |
| Inside diameter IN | 0.230 |
| Inside diameter MM | 5.800 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 1.640 |
| Product length mm | 41.656 |
| Product material | Brass |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | Socketless |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058220 |
