Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.360 |
| A dimension MM | 34.544 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10005B-A05-BG |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.620 |
| End connection hex size MM | 15.870 |
| End size 1 | -5 |
| End Type 1 | Female inverted flare |
| Finish plating | None |
| Hose cut off factor IN | 0.550 |
| Hose cut off factor MM | 13.970 |
| Hose size | -4 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.588 |
| Product height mm | 18.542 |
| Product length in | 1.360 |
| Product length mm | 34.544 |
| Product material | Brass |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
