Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.990 |
| A dimension MM | 50.546 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10005B-B04 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.200 |
| End size 1 | -4 |
| End Type 1 | Male inverted flare |
| Hose cut off factor IN | 1.180 |
| Hose cut off factor MM | 29.972 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 1.990 |
| Product length mm | 50.546 |
| Product material | Brass |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 7/16-24 UN |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058244 |
