Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.020 |
| A dimension MM | 51.300 |
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 10005B-B05 |
| Construction Style | Crimp |
| End type 1 | Male 45 degree inverted flare |
| Hose cut off factor IN | 1.210 |
| Hose cut off factor MM | 30.700 |
| Hose size | -8 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.100 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 2.020 |
| Product length mm | 51.308 |
| Product material | Brass |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | Socketless |
| Thread size 1 | 1/2-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975058251 |
