Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.610 |
| A dimension MM | 40.894 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10005B-B05-BG |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.500 |
| End connection hex size MM | 12.700 |
| End size 1 | -5 |
| End Type 1 | Male inverted flare |
| Finish plating | None |
| Hose cut off factor IN | 0.850 |
| Hose cut off factor MM | 21.590 |
| Hose size | -5 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product material | Brass |
| Series | 100 B |
| Thread sealant | No |
| Thread size 1 | 1/2-20 UNF |
