Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.080 |
| A dimension MM | 52.832 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 10005B-Y05-BG |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Compatible hoses | H100 H101 H201 H332 |
| Compatible tube OD IN | 0.31 |
| Compatible tube OD MM | 7.874 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.200 |
| End size 1 | -5 |
| End Type 1 | Hose splicer |
| Hose cut off factor IN | 0.440 |
| Hose cut off factor MM | 11.176 |
| Hose size | -5 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.730 |
| Product height mm | 18.542 |
| Product length in | 2.080 |
| Product length mm | 52.832 |
| Product material | Brass |
| Product width in | 0.730 |
| Product width mm | 18.542 |
| Series | 100 B |
| Thread sealant | No |
| Tube OD 1 IN | 0.310 |
| Tube OD 1 MM | 7.874 |
